IESNA:LM-63-2002
[TEST]P957407
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]71396
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7821.6 8542.8 9327.4 10160.7 10882 11486.3 11944.4 12212.4 12256.3 12124.7
11988.2 11978.5 12061.3 12241.6 12665.6 13723.1 16349.8 20292.3 23805.9 26505.7
28581.7 30540.7 32309.7 33971.5 35087.5 33479.3 27100.2 18957 13109.1 8815.7
3718.3 1179.3 560.4 243.7 78 0 0
7821.6 8557.4 9385.9 10190 10916.1 11520.4 12007.7 12275.7 12314.7 12197.8
12046.7 12041.8 12105.2 12290.4 12724.1 13552.5 15813.7 19658.7 23576.8 26374.1
28532.9 30706.4 32368.2 33995.9 35199.6 34161.6 28255.2 20175.3 13737.7 9142.2
3957.1 1281.7 653 287.5 102.3 0 0
7821.6 8547.7 9351.8 10126.6 10818.6 11393.7 11837.2 12114.9 12144.2 12041.8
11929.7 11910.2 11978.5 12163.7 12577.9 13352.7 15190 18654.8 22553.5 25584.6
27826.3 30185 32421.8 34473.4 36208.3 36705.4 32728.8 25467.7 17183.1 11159.8
5165.7 2037 1145.2 633.5 292.4 97.5 0
7821.6 8489.2 9234.8 9975.6 10599.3 11130.5 11554.5 11773.8 11846.9 11803
11720.2 11710.4 11768.9 11856.6 12100.3 12592.5 13430.7 15360.5 18654.8 22436.5
25799 28922.8 32109.9 35111.8 37982.2 40223.9 41739.5 41861.3 39239.5 31130.4
17495 6262.1 2514.6 1345 618.9 141.3 0
7821.6 8391.8 9049.6 9727 10316.7 10818.6 11218.2 11486.3 11608.1 11637.3
11632.5 11661.7 11744.6 11822.5 11978.5 12334.2 12958 13898.5 15657.8 18630.5
22514.5 26661.6 30833.1 35175.2 38757 42139.1 45457.8 49166.3 52056.2 49931.4
39502.7 21759.1 8562.3 3830.4 1617.9 165.7 0
7821.6 8338.1 8918.1 9502.9 10038.9 10531.1 10930.7 11242.6 11413.2 11535
11622.7 11764.1 11978.5 12149 12309.9 12563.3 13104.2 13971.6 15297.2 16920
19312.7 22446.2 26013.5 29843.8 33796.1 38177.1 43069.9 48815.5 56729.6 61432.3
56203.3 42246.3 22977.4 8196.8 2037 117 0
7821.6 8308.9 8879.1 9468.7 9990.2 10482.4 10906.4 11213.4 11398.6 11515.5
11637.3 11778.7 11983.3 12163.7 12353.7 12636.4 13162.7 14015.5 15350.8 17071
19366.3 22436.5 25920.9 29673.3 33703.5 38133.3 43133.2 49180.9 56719.9 61149.7
55438.2 41437.3 22865.3 8362.5 2012.7 131.6 0
7821.6 8211.4 8679.3 9191 9683.2 10160.7 10589.6 10950.2 11208.5 11408.3
11617.9 11871.3 12149 12383 12612 12938.5 13464.8 14278.7 15487.2 17134.4
19229.9 21793.2 24868.3 28411.1 32416.9 36924.7 41846.7 47163.4 53693.6 58683.8
51861.2 32387.7 14692.9 5000 1189.1 102.3 0
7821.6 8148.1 8499 8903.4 9342 9785.5 10224.1 10609.1 10960 11267
11588.6 11895.6 12188 12446.3 12738.7 13162.7 13771.8 14712.4 16125.6 18055.4
20609 23654.8 27187.9 31047.5 34975.4 39107.9 43352.5 47860.3 52343.7 53854.4
47850.5 32070.9 13796.2 4137.4 1666.7 463 0
7821.6 8036 8289.4 8581.8 8947.3 9346.9 9736.8 10141.3 10511.6 10886.9
11267 11613 11905.4 12217.3 12548.6 12943.4 13557.4 14541.8 16062.3 18279.6
21164.6 24493 28055.4 31666.4 35262.9 38874 42592.3 46154.7 47777.4 44682.9
35184.9 17651 4766 1808 984.4 272.9 0
7821.6 7919 8045.8 8250.4 8523.3 8820.6 9176.4 9522.4 9897.6 10248.5
10657.8 11052.6 11442.4 11851.8 12275.7 12782.6 13479.4 14561.3 16189 18620.7
21812.7 25599.2 29254.2 32402.3 35126.5 37704.4 39799.9 40297 37762.9 30852.6
19249.4 7037 1413.2 433.7 151.1 53.6 0
7821.6 7860.6 7914.2 8070.1 8294.3 8542.8 8840.1 9147.1 9478.5 9834.2
10214.4 10604.2 11033.1 11471.7 11959 12543.8 13308.9 14434.6 16013.5 18177.3
21076.9 24439.4 27524.2 29444.2 30326.3 30487.1 29834.1 27767.8 23981.3 18386.8
10823.5 3684.2 838.2 238.8 68.2 29.2 0
7821.6 7782.6 7787.5 7870.3 8021.4 8206.6 8430.7 8669.5 8908.3 9132.5
9381 9610.1 9878.1 10136.4 10419 10760.2 11262.1 12051.6 13299.1 15116.9
17451.1 19819.6 21452.1 21681.1 20375.1 17948.2 14478.5 10165.6 5794.3 2651.1
1135.5 428.8 160.8 63.4 29.2 4.9 0
7821.6 7646.1 7543.8 7485.3 7436.6 7348.9 7197.8 6959 6642.3 6267
5838.2 5385 4931.7 4527.3 4215.4 3986.3 3820.6 3757.3 4083.8 4839.1
5677.3 6364.5 6325.5 5214.4 3654.9 2436.6 1686.1 1174.5 784.6 487.3
307 194.9 97.5 39 9.7 0 0
7821.6 7519.4 7285.5 6993.1 6574 6052.6 5438.6 4751.4 4020.4 3304.1
2782.6 2509.7 2451.3 2475.6 2558.5 2631.6 2690 2694.9 2631.6 2500
2353.8 2207.6 2051.6 1881.1 1656.9 1379.1 1077 774.8 579.9 424
272.9 160.8 63.4 24.4 9.7 0 0
7821.6 7407.4 6988.3 6427.8 5657.9 4814.8 3932.7 3153 2704.7 2553.6
2475.6 2407.4 2353.8 2300.2 2270.9 2251.4 2227.1 2173.5 2056.5 1886
1715.4 1544.8 1379.1 1189.1 999 833.3 711.5 604.3 477.6 326.5
165.7 82.8 39 14.6 0 0 0
7821.6 7295.3 6705.6 5808.9 4814.8 3806 3011.7 2709.5 2621.8 2548.7
2475.6 2402.5 2329.4 2256.3 2149.1 2027.3 1886 1720.3 1540 1364.5
1198.8 1052.6 935.7 843.1 755.4 672.5 584.8 463 316.8 214.4
141.3 78 34.1 14.6 0 0 0
7821.6 7227 6423 5375.2 4195.9 3201.7 2797.3 2714.4 2636.4 2553.6
2485.4 2402.5 2314.8 2207.6 2071.1 1900.6 1715.4 1525.3 1325.5 1130.6
969.8 867.4 794.3 726.1 653 579.9 497.1 394.7 311.9 248.5
180.3 117 39 4.9 0 0 0
7821.6 7129.6 6150.1 4907.4 3689.1 2967.8 2807 2729 2651.1 2568.2
2495.1 2417.1 2324.5 2197.8 2027.3 1847 1627.7 1408.4 1169.6 999
886.9 818.7 765.1 706.6 643.3 565.3 467.8 385 321.6 253.4
185.2 117 34.1 0 0 0 0
7821.6 7119.8 6062.3 4727.1 3494.1 2938.6 2836.2 2753.4 2670.5 2592.6
2514.6 2426.9 2334.3 2197.8 2032.1 1812.9 1564.3 1315.8 1111.1 955.2
857.7 794.3 735.9 672.5 599.4 506.8 404.5 336.3 272.9 209.6
141.3 78 19.5 0 0 0 0
7821.6 7119.8 5999 4629.6 3411.3 2938.6 2855.7 2772.9 2680.3 2592.6
2514.6 2431.8 2339.2 2217.3 2061.4 1847 1583.8 1320.7 1096.5 930.8
833.3 774.8 716.4 648.1 565.3 448.3 346 287.5 233.9 175.4
112.1 43.9 4.9 0 0 0 0
7821.6 7144.2 6028.2 4644.2 3411.3 2938.6 2855.7 2772.9 2685.2 2602.3
2519.5 2436.6 2348.9 2232 2076 1837.2 1574.1 1301.2 1077 916.2
828.5 770 706.6 643.3 555.6 419.1 326.5 272.9 214.4 155.9
97.5 34.1 0 0 0 0 0
